9CS200 PUSH ROD
202605
Tools202605 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product Material | Carbon Steel |
| Product width in | 8.063 |
| Product width mm | 204.787 |
| Sub brand | Airflex |