Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
202778
24CTF500 SLEEVE
202778
Where to buy
Export PDF
Tools
Add to comparison
202778
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
3.000
Product length mm
76.200
Product width in
1.594
Product width mm
40.488
Sub brand
AIRFLEX
Airflex