12CS INTEG DR CSTG Nr 55
301178
Tools301178 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Steel |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |