Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 9.220 |
| Product height mm | 234.188 |
| Product length in | 9.220 |
| Product length mm | 234.188 |
| Product Material | Alloy Iron |
| Product width in | 4.310 |
| Product width mm | 109.474 |
| Sub brand | Airflex |