Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
302518-0103
12CTE237 INTEG DR HUB 3.9310 3.9332
302518-0103
Tools
Add to comparison
Add to comparison
302518-0103
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
12.000
Product height mm
304.800
Product length in
12.000
Product length mm
304.800
Product Material
Gray Cast Iron
Product width in
3.250
Product width mm
82.55
Sub brand
Airflex