Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
302860
SPRING ROD-BRAKE, 12CTF237
302860
Where to buy
Export PDF
Tools
Add to comparison
302860
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.748
Product height mm
18.999
Product length in
0.748
Product length mm
18.999
Product width in
19.000
Product width mm
482.600
Sub brand
AIRFLEX
Airflex