18CTE300 REACTION PIN
303976-01
Tools303976-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product Material | Steel |
| Product width in | 10.000 |
| Product width mm | 254 |
| Sub brand | Airflex |