4CS150 PUSH ROD
304808
Tools304808 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.438 |
| Product height mm | 11.112 |
| Product length in | 0.438 |
| Product length mm | 11.112 |
| Product Material | Steel |
| Product width in | 6.688 |
| Product width mm | 169.875 |
| Sub brand | Airflex |