PUSH ROD-BRAKE, 12CSA200
307064-03
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.625 |
| Product height mm | | 15.875 |
| Product length in | | 0.625 |
| Product length mm | | 15.875 |
| Product width in | | 11.625 |
| Product width mm | | 295.275 |
| Sub brand | AIRFLEX | Airflex |