18 CS BR SHOE CSTG Nr 39
402123-05
Tools402123-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shoe Casting |
| Product height in | 13.130 |
| Product height mm | 333.502 |
| Product length in | 26.380 |
| Product length mm | 670.052 |
| Product width in | 3.060 |
| Product width mm | 77.724 |
| Sub brand | Airflex |