Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 18.440 |
| Product height mm | 468.376 |
| Product length in | 18.440 |
| Product length mm | 468.376 |
| Product Material | Semi Steel |
| Product width in | 6.380 |
| Product width mm | 162.052 |
| Sub brand | Airflex |