Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 6.620 |
| Product height mm | 168.148 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Gray Cast Iron |
| Product width in | 4.880 |
| Product width mm | 123.952 |
| Sub brand | Airflex |