18CT300 AIR CYLINDER
410027
Tools410027 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 6.500 |
| Product length mm | 165.100 |
| Product Material | Gray Cast Iron |
| Product width in | 3.875 |
| Product width mm | 98.425 |
| Sub brand | Airflex |