24 CTF BACK PLATE
411731-10
Tools411731-10 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.060 |
| Product height mm | 1.524 |
| Product length in | 24.000 |
| Product length mm | 609.600 |
| Product Material | Steel |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |