Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Cylinder Casting |
| Product height in | 6.240 |
| Product height mm | 158.496 |
| Product length in | 6.240 |
| Product length mm | 158.496 |
| Product Material | Ductile Iron |
| Product width in | 6.500 |
| Product width mm | 165.1 |
| Sub brand | Airflex |