4CS150 BR SHOE
412958
Tools412958 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.242 |
| Product height mm | 234.747 |
| Product length in | 3.376 |
| Product length mm | 85.750 |
| Product Material | Ductile Iron |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |