15CS300 BR SHOE
412964
Tools412964 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.880 |
| Product height mm | 606.552 |
| Product length in | 9.800 |
| Product length mm | 248.920 |
| Product Material | Ductile Iron |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Sub brand | Airflex |