18CTF300 SPRING SHIELD
413280
Tools413280 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.190 |
| Product height mm | 81.026 |
| Product length in | 9.560 |
| Product length mm | 242.824 |
| Product Material | Carbon Steel |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Sub brand | Airflex |