Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | End Cap Casting |
| Product height in | 6.530 |
| Product height mm | 165.862 |
| Product length in | 6.530 |
| Product length mm | 165.862 |
| Product Material | Gray Cast Iron |
| Product width in | 2.250 |
| Product width mm | 57.15 |
| Sub brand | Airflex |