Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CYLINDER CASTING | Cylinder Casting |
| Product height in | 7.280 | |
| Product height mm | 184.912 | |
| Product length in | 7.280 | |
| Product length mm | 184.912 | |
| Product Material | DUCTILE IRON | Ductile Iron |
| Product width in | 7.310 | |
| Product width mm | 185.674 | |
| Sub brand | AIRFLEX | Airflex |