Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CYLINDER CASTING | Cylinder Casting |
| Product height in | 5.810 | |
| Product height mm | 147.574 | |
| Product length in | 4.700 | |
| Product length mm | 119.380 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.940 | |
| Product width mm | 100.076 | |
| Sub brand | AIRFLEX | Airflex |