4CS150 BR CYLINDER
415334
Tools415334 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 3.560 |
| Product length mm | 90.424 |
| Product Material | Gray Cast Iron |
| Product width in | 2.500 |
| Product width mm | 63.5 |
| Sub brand | Airflex |