4CS150 FSA
415923
Tools415923 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 3.900 |
| Product length mm | 99.060 |
| Product Material | Carbon Steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sub brand | Airflex |