Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Spring-applied brakes
415938
FRICTION SHOE ASSY, 18CS300
415938
Where to buy
Export PDF
Tools
Add to comparison
415938
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.375
Product height mm
9.525
Product length in
16.301
Product length mm
414.045
Product width in
3.000
Product width mm
76.200
Sub brand
AIRFLEX
Airflex