Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Brake Clevis Sub-Assembly |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 14.000 |
| Product length mm | 355.600 |
| Product Material | Carbon Steel |
| Product width in | 5.500 |
| Product width mm | 139.7 |
| Sub brand | Airflex |