9CSA200 BR SHOE
510955
Tools510955 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.850 |
| Product height mm | 402.590 |
| Product length in | 7.760 |
| Product length mm | 197.104 |
| Product Material | Ductile Iron |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |