9CSA200 COMB BR SHOE
510960
Tools510960 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.120 |
| Product height mm | 384.048 |
| Product length in | 6.440 |
| Product length mm | 163.576 |
| Product Material | Ductile Iron |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |