6CSA BR SHOE CSTG
510983
Tools510983 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Brake Shoe Casting |
| Product height in | 13.125 |
| Product height mm | 333.375 |
| Product length in | 5.685 |
| Product length mm | 144.399 |
| Product Material | Ductile Iron |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |