Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Brake Shoe Casting |
| Product height in | 14.675 |
| Product height mm | 372.745 |
| Product length in | 6.495 |
| Product length mm | 164.973 |
| Product Material | Ductile Iron |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |