Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Brake Shoe Casting |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product Material | Ductile Iron |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |