24CTE500 FEMALE BRK SHOE
514989
Tools514989 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 40.420 |
| Product height mm | 1026.668 |
| Product length in | 16.170 |
| Product length mm | 410.718 |
| Product Material | Ductile Iron |
| Product width in | 5.000 |
| Product width mm | 127 |
| Sub brand | Airflex |