18CTE300 BRAKE SHOE
514994
Tools514994 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 34.315 |
| Product height mm | 871.601 |
| Product length in | 12.630 |
| Product length mm | 320.802 |
| Product Material | Ductile Iron |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Sub brand | Airflex |