12CTE237 BRAKE SHOE
515003
Tools515003 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.130 |
| Product height mm | 612.902 |
| Product length in | 10.000 |
| Product length mm | 254.000 |
| Product Material | Ductile Iron |
| Product width in | 2.375 |
| Product width mm | 60.325 |
| Sub brand | Airflex |