Danfoss logo
ME series standard motors-product-category

ME series standard motors

Our ME series standard motors feature double swash plates and multiple opposed pistons. These low-speed, high-torque (LSHT) hydraulic motors are available with displacements ranging from 99 cm3 to 4,097 cm3 [6 in3 to 250 in3]. They can operate on a wide range of fluids, including water-glycol, and are well suited for applications such as directional drilling machinery, top-head drives, and marine winches.

Features and benefits

  • Wide range of models and displacements
  • Smooth operation at speeds down to 1 rpm due to multiple pistons and double swash plate
  • High starting torque and high overall efficiency
  • Compact and easy installation
  • Robust construction
  • Quiet operations
  • Unaffected by thermal shock (good for starting at cold temperature)

Applications

  • Construction: cranes, tunnel boring machines, drill rigs, grapples, and excavators
  • Processing: conveyors/rolling drives, steel mills, and injection molding machines
  • Marine, oil, and gas: winches, ship steering systems, cranes, capstans, and thrusters
  • Entertainment: ferris wheels and amusement park machines

Specifications

  • Peak pressure 325 bar [4,700 psi]
  • Displacement 99 cm3 to 4,097 cm3 [6.04 in3 to 250 in3]
  • Rated torque 432 Nm to 15,990 Nm [319 lb ft to 11,794 lb ft]

Products shown: 0