Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | MFWS-710M08B001R02SX0X00000A00000000068010 |
Basic Standard | Metric |
Brand | Danfoss |
Configuration | Single unit |
Control type | No control |
Control voltage | Not applicable |
Customer adjustment | None |
Design number | per data spec. in D. table 10 |
Disp adj options | Not applicable |
Displacement | Non standard |
Displacement type | Fixed |
Drive Shaft Seal Config | Single shaft seal |
Electric motor type | Not applicable |
Electronic amplifier | Not applicable |
MOUNTING FLANGE | ISO3019/2-250B4HW |
Main drive shaft end | ISO Spline |
Main port | SAE Port Metric Bolts |
Main port orientation | Radial (side ports) |
Max displacement set | Max Disp Adj Screw |
Model code 1 | MFWS-710M08B001R02SX0X00 |
Model code 2 | 000A00000000068010 |
Motor | Motor |
Pilot oil filter | Not applicable |
Position monitoring | Not applicable |
Pressure control options | Not applicable |
Rotation direction | Both |
Seal material | Special feature |
Series | W-Series |
Special feature | Per data spec.in SF table no. |
Sub brand | Hydrokraft |
Surface coating | Special feature |
Thru drive options | None |
Yoke displacement zone | Single side center A |
Yoke position indicator | No position indicator |