Electric motors
Our compact, lightweight electric SRPM motors offer high torque and efficiency at low speeds. Available with various speed and torque ratings, the EM-PMIs provide power up to 1,000 kW, and our EM-PME outer-rotor models provide up to 50 kW. These machines can function as traction motors in heavy machinery, propulsion motors in marine applications, or variable-speed generators in hybrid vehicles or marine vessels.