Electric motors-product-category

Electric motors

Our EM-PMI motors are available with power capacities up to 1,000 kW and can function as traction motors in heavy machinery, propulsion motors in marine applications, or variable-speed generators for hybrid vehicles or marine vessels.

Features and benefits

  • Compact and robust structure 
  • High efficiency throughout the operation range
  • Liquid cooling with water/glycol mixture
  • Low coolant flow required; high allowed coolant temperature
  • IP65 enclosure class to maximize reliability; IP67 enclosure class available in some machines
  • Multiple mounting possibilities
  • Capable of producing high starting torques (instant torque to non-moving wheel)

 

Applications

  • Traction motors for off-road machines
  • Propulsion motors and generators for marine vessels
  • Variable-speed generators for hybrid vehicles and marine vessels

 

Specifications

Model

Nominal voltage

V

Continuous power

kW

[hp]

Continuous torque

Nm

[lbf-ft]

Peak torque

Nm

[lbf-ft]

Max. speed

rpm

Diameter/length

mm

[in]

Weight*

kg

[lbs]

PMI240500

46 to 114

[62 to 153]

114 to 220

[84 to 162]

340 to 700

[251 to 516 ]

9,200

305 / 317

[12.0 / 12.5]

85

[187]

PMI300500

36 to 91

[48 to 122]

364 to 427

[268 to 315]

700

[516]

4,000

408 / 377

[16.1 / 14.8]

125

[275]

PMI375500

14 to 333

[19 to 447]

212 to 1,515

[156 to 1,117]

4,100

[3,024]

4,000

450 / 278 to 548

[17.7 / 10.9 to 21.6]

98 to 295

[216 to 650]

PMI540B500

119 to 1,022

[160 to 1,371]

1,322 to 5,454

[975 to 4,023]

5,930

[4,374]

4,000

600 / 534 to 1,014

[23.6 / 21.0 to 39.9]

447 to 988

[985 to 2,178]

* no options