Electric motors
Our EM-PMI motors are available with power capacities up to 1,000 kW and can function as traction motors in heavy machinery, propulsion motors in marine applications, or variable-speed generators for hybrid vehicles or marine vessels.
Features and benefits
- Compact and robust structure
- High efficiency throughout the operation range
- Liquid cooling with water/glycol mixture
- Low coolant flow required; high allowed coolant temperature
- IP65 enclosure class to maximize reliability; IP67 enclosure class available in some machines
- Multiple mounting possibilities
- Capable of producing high starting torques (instant torque to non-moving wheel)
Applications
- Traction motors for off-road machines
- Propulsion motors and generators for marine vessels
- Variable-speed generators for hybrid vehicles and marine vessels
Specifications
| Model | Nominal voltage V | Continuous power kW [hp] | Continuous torque Nm [lbf-ft] | Peak torque Nm [lbf-ft] | Max. speed rpm | Diameter/length mm [in] | Weight* kg [lbs] |
| PMI240 | 500 | 46 to 114 [62 to 153] | 114 to 220 [84 to 162] | 340 to 700 [251 to 516 ] | 9,200 | 305 / 317 [12.0 / 12.5] | 85 [187] |
| PMI300 | 500 | 36 to 91 [48 to 122] | 364 to 427 [268 to 315] | 700 [516] | 4,000 | 408 / 377 [16.1 / 14.8] | 125 [275] |
| PMI375 | 500 | 14 to 333 [19 to 447] | 212 to 1,515 [156 to 1,117] | 4,100 [3,024] | 4,000 | 450 / 278 to 548 [17.7 / 10.9 to 21.6] | 98 to 295 [216 to 650] |
| PMI540B | 500 | 119 to 1,022 [160 to 1,371] | 1,322 to 5,454 [975 to 4,023] | 5,930 [4,374] | 4,000 | 600 / 534 to 1,014 [23.6 / 21.0 to 39.9] | 447 to 988 [985 to 2,178] |
* no options