Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
Displacement | 014 | Displacement 14 cc |
Drive gear | FA | Parallel diam. 15 L=30 , Key 4x25 CI01 |
E_VALVE GROUP2 | J | Relief valve with internal drain and anti-cavitation check valve on the bearings |
F_DRAIN GROUP2 | N | Standard |
Inlet size | C3 | 13,5x30xM6 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | C7 | 20x40xM8 |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | I1 | Cover for pump per relief valve |
Rotation | R | Product with clockwise rotation |
Screws | N | Screws standard |
Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
Slash separator | / | Slash |
Valve setting | VAA | Setting relief valve, velocity of product per checked setting not defined and pressure no setting with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |