Danfoss logo
Rugid cast iron gear motors-product-category

Rugid cast iron gear motors

With displacements from 17.6 cm3 to 48.3 cm3 [1.08 in3 to 2.95 in3] and pressure ratings up to 276 bar [4,000 psi], our cast iron gear motors maximize mobile application performance at peak power levels and operating temperatures. They reduce emissions and increase productivity and fuel efficiency while providing installation flexibility in tight spaces thanks to side and rear port options and a package size 20% smaller than that of conventional gear motors.

Features and benefits  

  • Cast iron construction provides high strength.
  • Custom-engineered shaft bearings and dual pressure-balanced thrust plates optimize internal bearing lubrication, allowing for high starting torque and long life with fluid viscosities as low as 8 mm²/sec [52 SUS]. 
  • Compact three-piece design with bearings located in the front flange and rear cover minimizes overall package length and increases radial load carrying capability.  
  • Variety of integrated valve options make this motor well suited for high-performance fan drive applications. 
  • Pressure-balanced thrust plates provide improved efficiency at extreme pressures and temperatures.
  • High-temperature Viton® seals are well suited for today’s hotter running machines.  
  • Three-piece ductile iron construction provides increased durability and power density, with reduced adverse efficiency effects at high temperatures.  

Applications 

  • Turf care 
  • Construction 
  • Where high power density and maximum performance under high pressure are required 

Specifications

Ratings

Units

17

19

21

23

25

29

32

36

38

41

45

Displacement

cm3

17.6

19.9

22.4

23.2

26.2

30.6

34.4

38.6

40.9

42.9

48.3

 

in3

1.08

1.22

1.37

1.42

1.6

1.87

2.1

2.36

2.5

2.62

2.95

Rated pressure

bar

276

276

276

276

276

276

276

276

276

241

210

 

psi

4,000

4,000

4,000

4,000

4,000

4,000

4,000

4,000

4,000

3,495

3,045

Peak pressure

bar

303

303

303

303

303

303

303

303

303

265

231

 

psi

4,400

4,400

4,400

4,400

4,400

4,400

4,400

4,400

4,400

3,843

3,350

Start speed at 1,000 psi

rpm

400

400

400

400

400

400

400

400

400

400

400

Link to product information: Rugid Cast Iron Group 2.5 Motor Technical Information

 

Products shown: 0