Danfoss logo
Rugid cast iron gear motors-product-category

Rugid cast iron gear motors

With displacements from 17.6 cm3 to 48.3 cm3 [1.08 in3 to 2.95 in3] and pressure ratings up to 276 bar [4,000 psi], our cast iron gear motors maximize mobile application performance at peak power levels and operating temperatures. They reduce emissions and increase productivity and fuel efficiency while providing installation flexibility in tight spaces thanks to side and rear port options and a package size 20% smaller than that of conventional gear motors.