CLM 8 S motors
With displacements from 470 cm3 to 820 cm3 [28.8 in3 to 50.0 in3] and pressures up to 450 bar [6,525 psi], the CLM 8 S motor is designed to fit construction machines with chain drives, such as skid steer loaders. Using existing and proven technology refined by Danfoss, this radial piston motor, also known as a cam lobe motor, has been optimized by taking into account the following factors: physical size, lifetime, features, and installation cost. It is most commonly used in closed circuit medium power propel applications and combined with other products to transfer and control hydraulic power.
Features and benefits
- Smooth two-speed operation
- A-style and universal mounting configurations
- Splined and dual-sprocket shaft options
- Compact drive solution, easing installation
- High power density
- Reduced heat generation
- Superior machine handling with smooth, predictable speed changeover, regardless of oil temperature
Applications
- Skid steer loaders
- Chain drive
Specifications
THORX™ CLM S
Frame size | 8 |
Speed | Up to 465 rpm |
Maximum pressure | Up to 450 bar [6,525 psi] |
Maximum torque | Up to 5,480 Nm [48,500 lbf-in] |
Displacement range | 470 cm3 to 820 cm3 [28.7 in3 to 50.0 in3] |
Brake torque | 2,200 Nm [19,475 lbf-in] |
Flushing valve | 2.5 l/min to 9.5 l/min [0.7 US gal/min to 2.5 US gal/min] |
Optional features | * Two-speed * Speed sensor |
For more information, see Data Sheet.
Products shown: 0