
10,000 series motors
This is our biggest disc-valve motor, yet it still offers exceptional efficiency and side-load capability. In continuous mode, it provides high power with flows up to 170 l/min [45 US gal/min] and torque up to 2,700 Nm [1,993 ft-lb].
Features and benefits
- High torque and flow
- Speed-sensing capability
- Low pressure loss even with higher flows
- High power density for demanding mobile and industrial applications
- Large front bearing pack
Applications
- Boring
- Industrial
- Metal forming
- Port equipment
- Sawmills
Specifications
- Four geroler element displacements
- Flow 170 l/min [45 US gal/min] continuous and 265 l/min [70 US gal/min] intermittent*
- Speed up to 501 rpm continuous and 784 rpm intermittent
- Pressure 205 bar [3,000 psi] continuous and 275 bar [4,000 psi] intermittent
- Torque 2,700 Nm [23,910 lb in] continuous and 3,440 Nm [30,460 lb in] intermittent
*Intermittent operation refers to operation up to six seconds every minute