Char-Lynn motors-product-category

Char-Lynn motors

Danfoss Char-Lynn spool-valve and disc-valve motors offer displacements from 8 cm³ to 940 cm³ [0.5 in³ to 57.4 in³] and continuous pressure ratings up to 225 bar [3,250 psi]. Spool-valve models like the J, H, S, and T series feature integrated shaft valving and journal bearings, ideal for applications such as harvesting and food processing. Disc-valve motors offer enhanced pressure capabilities and customizable options for shafts, bearings, ports, and mounting.

Product types shown: 12