
4000 series motors
The 4000 series motors featurethe same architecture as the industry-leading 2000 series motors, but they havea larger frame forhigher torques and flows withcontinuous ratings up to 972 Nm [717lb-ft] and 95 l/min [25 US gal/min], respectively.
Features and benefits
- Wide variety of mounting flanges and output shafts
- Reliable, proven design
- High efficiency
- Environmental protection options
- Flexible integration
- Options suited for tough applications
Applications
- Mowing
- Snow removal
- Sprayer
- Trencher
- Wood products
Specifications
- Ten geroler element displacements
- Flow 95 l/min [25 US gal/min] continuous and 151 l/min [40 US gal/min] intermittent*
- Speed up to 722 rpm continuous and 868 rpm intermittent
- Pressure 207 bar [3,000 psi] continuous and 310 bar [4,500 psi] intermittent
- Torque 972 Nm [8,600 lb in] continuous and 1,181 Nm [10,450 lb in] intermittent
*Intermittent operation refers to operation up to six seconds every minute