H series motors-product-category

H series motors

Designed for medium-duty applications, these motors use industry-proven spool valve technology combined with state-of-the-art gerotors. In addition, a wide variety of mounting flanges, shafts, parts, and valving options provide design flexibility. Direction of shaft rotation and shaft speed can be controlled easily and smoothly throughout the speed range of the motor, and equipment can be driven directly, eliminating costly mechanical components.

Features and benefits

  • Time-tested Char-Lynn drive set
  • Three moving components (gerotor-star, drive, and shaft)
  • Optimized drive running angle
  • Three-zone pressure design (inlet, return, and case)
  • Special options to meet customer needs
  • High efficiency and power in a compact package
  • Design flexibility and extended leak-free performance

Applications

  • Agricultural augers, harvesters, and seeders
  • Car wash brushes
  • Food processing
  • Railroad maintenance equipment
  • Machine tools
  • Conveyors
  • Industrial sweepers and floor polishers
  • Sawmill works
  • Turf equipment
  • Concrete and asphalt equipment
  • Skid steer attachments

Specifications

  • 13 geroler element displacements
  • Flow 61 l/min [16 US gal/min] continuous and 76 l/min [20 US gal/min] intermittent*
  • Speed up to 1,021 rpm
  • Pressure 141 bar [2,050 psi] continuous and 177 bar [2,565 psi] intermittent
  • Torque 407 Nm [3,604 lb in] continuous and 520 Nm [4,600 lb in] intermittent

*Intermittent operation refers to operation up to six seconds every minute