T series motors with brake-product-category

T series motors with brake

Using the same Geroler and spool valve technologies as standard Danfoss Char-Lynn motors, the T series motor with parking brake uses brake pads that rotate at six times the speed of the output shaft, providing a six-to-one mechanical advantage.In addition to thereby providing dependable load-holding capability, itprovides the same smooth, reliable operation and performance as the standard T series motors.

Features and benefits

  • Integrated, compact, patented design
  • Capability of combining four inventory items into a single assembly (motor, brake, counter-balance valve, brake release line)
  • Rear-mounted integrated brake with 6:1 torque advantage
  • Access port for manual brake release (for over-riding brake in the event of loss of release pressure.)
  • Design flexibility from a cost-effective packaged system solution
  • Simplified ordering and inventory and less assembly labor
  • Wet brake is environmentally protected and provides long life

Specifications

  • 11 geroler element displacements
  • Flow 61 l/min [16 US gal/min] continuous and 75 l/min [20 US gal/min] intermittent*
  • Speed up to 1,021 rpm
  • Pressure 177 bar [2,565 psi] continuous and 202 bar [2,930 psi] intermittent
  • Torque 441 Nm [3,905 lb in] continuous and 486 Nm [4,300 lb in] intermittent

*Intermittent operation refers to operation up to six seconds every minute

 

Applications

  • Truck-mounted equipment (boom rotate and winch)
  • Conveyors
  • Marine cranes (boom rotate and winch)
  • Fishing winches
  • Recycling and refuse equipment
  • Vehicle recovery winches
  • Mining equipment
  • Specialty utility vehicles and machines
  • Forestry grapples
  • Agricultural equipment
  • Railroad equipment
  • Airport support vehicles
  • Lawn and turf equipment
  • Anywhere load-holding is needed in a low-speed high-torque drive system