Danfoss logo
2000 series single-speed motors-product-category

2000 series single-speed motors

The durable, reliable 2000 series motors provide torque up to 850 Nm [627 lb-ft] thanks to a proven design. The latest innovation in this series is our patented “Drive-in-Drive” technology that widens the range of available displacements, and many options are available to make these motors suitable for a wide variety of applications.

Features and benefits

  • Three-zone design for longer life and true bi-directionality
  • Bearings that meet the highest industry standards
  • Options to optimize performance in every application
  • Integrated cross-over relief valve option
  • Easy to include in system design
  • Proven reliability and performance in tough applications
  • Compact design that maximizes power density

Applications

  • Skid steer attachments
  • Swing motor
  • Brush cutters and mowers
  • Harvesting equipment
  • Turf equipment

Specifications

  • 13 geroler element displacements
  • Flow 75 l/min [20 US gal/min] continuous and 115 l/min [30 US gal/min] intermittent*
  • Speed up to 1,215 continuous
  • Pressure 205 bar [3,000 psi] continuous and 310 bar [4,500 psi] intermittent
  • Torque 845 Nm [7,470 lb in] continuous and 930 Nm [8,225 lb in] intermittent

*Intermittent operation refers to operation up to six seconds every minute