6000 series motors-product-category

6000 series motors

With torque up to 1,685 Nm [1,250 lb-ft] and flow up to 150 l/min [40 US gal/min] continuous, this motor provides high power density and smooth operation.

Features and benefits

  • Presents a multitude of options that make this motor very “smart” and flexible
  • Very tough for demanding applications
  • Can be used in a variety of industries
  • Flexible and easy to integrate

Applications

  • Mobile equipment
  • Snow removal and mowing
  • Sprayers and trenchers
  • Wood products

Specifications

  • Nine geroler element displacements
  • Flow 150 l/min [40 US gal/min] continuous and 225 l/min [60 US gal/min] intermittent*
  • Speed 775 rpm continuous and 866 rpm intermittent
  • Pressure 200 bar [3,000 psi] continuous and 300 bar [4,500 psi] intermittent
  • Torque 1,685 Nm [14,920 lb in] continuous and 1,875 Nm [16,580 lb in] intermittent

*Intermittent operation refers to operation up to six seconds every minute