Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | ADK20AB45AA0300000000F0A | |
| Motor Series | 4000 Compact Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor Size | 325 | |
| Geometric displacement [cm3/r [in3/r]] | 324.6 [19.81] | |
| Motor type | Wheel | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 108.0 x 6.4, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 3.3, 147.6, 13.6 [5.00 x 0.13, 5.81, 0.54] | |
| Shaft dimension | Dia. 32 mm, 1:10 ISO R775, M10 x 1.50-6H thread in shaft end | |
| Shaft Key | Square key, 6 x 50 mm | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - staggered | |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | Hot oil shuttle valve | |
| Sensor | None | |
| Packaging | Bulk box | |
| Name Tag | Danfoss name tag | |
| Design code | 01 | |
| Brand | DANFOSS | Danfoss |
| Low pressure relief | None | |
| Product height in | 5.280 | |
| Product height mm | 134.112 | |
| Product length in | 9.060 | |
| Product length mm | 230.124 | |
| Product width in | 5.280 | |
| Product width mm | 134.112 | |
| Series | 4000 compact series | |
| Sub brand | CHAR-LYNN | Char-Lynn |
